COMPANY HEADER
Terms
Set Screw Lock, Narrow Inner Race, Relubricatable
Request Information
Unit of Measure
Items
SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts

SSB Stainless Steel Bearing Inserts
d - Bore Dia. of Bearing N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
D - Dimension N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 2.0472 in52 mm
Bi - Dimension N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 0.9843 in25 mm N/A 0.9843 in25 mm N/A 1.0630 in27 mm
Be - Dimension N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 0.5906 in15 mm
N - Dimension N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 0.2953 in7.5 mm
M - Dimension N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 0.7677 in19.5 mm
G - Dimension N/A 0.1575 in4 mm N/A 0.1575 in4 mm N/A 0.1969 in5 mm N/A 0.1969 in5 mm N/A 0.2165 in5.5 mm
Ds - Dimension N/A 10-32UNF N/A 10-32UNF N/A 1/4-28UNF N/A 1/4-28UNF N/A 1/4-28UNF
Basic Load Rating N/A 1,770 lbf N/A 1,770 lbf N/A 2,440 lbf N/A 2,440 lbf N/A 2,670 lbf
Basic Static Load Rating N/A 830 lbf N/A 830 lbf N/A 1,220 lbf N/A 1,220 lbf N/A 1,440 lbf
Weight N/A 0.22 lb N/A 0.22 lb N/A 0.33 lb N/A 0.33 lb N/A 0.4 lb
Material N/A Balls & Rings - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease