COMPANY HEADER
Terms
Set Screw Lock
Request Information Search by Specification
Unit of Measure
Items
CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts

CUC Hard Chrome Coated Inserts
d - Bore Dia. of Bearing N/A 0.75 in N/A 20 mm N/A 0.875 in N/A 25 mm N/A 1 in
D - Dimension N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 2.0472 in52 mm N/A 2.0472 in52 mm N/A 2.0472 in52 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm
Be - Dimension N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm
G - Dimension N/A 0.1969 in5 mm N/A 0.1969 in5 mm N/A 0.2165 in5.5 mm N/A 0.2165 in5.5 mm N/A 0.2165 in5.5 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,740 lbf N/A 2,740 lbf N/A 3,010 lbf N/A 3,010 lbf N/A 3,010 lbf
Basic Static Load Rating N/A 1,600 lbf N/A 1,600 lbf N/A 1,750 lbf N/A 1,750 lbf N/A 1,750 lbf
Weight N/A 0.35 lb N/A 0.35 lb N/A 0.51 lb N/A 0.44 lb N/A 0.44 lb
Material N/A Rings - Hard Chrome Coated
Balls - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel*
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease
* Chrome coated for sizes 213-215