COMPANY HEADER
Terms
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFCS
  • B-type Seals
Request Information
Unit of Measure
Items
SUCNPFCS/CUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS/CUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS/CUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS/CUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS/CUCNPFCS Nickel Plated Piloted Flanges

SUCNPFCS Nickel Plated Piloted Flanges
d - Shaft Dia. N/A 1.125 in N/A 30 mm N/A 1.1875 in N/A 1.25 in N/A 1.25 in
A - Dimension N/A 4 3/8 in111 mm N/A 4 3/8 in111 mm N/A 4 3/8 in111 mm N/A 4 3/8 in111 mm N/A 5.00 in127 mm
P - Dimension N/A 3 5/8 in92 mm N/A 3 5/8 in92 mm N/A 3 5/8 in92 mm N/A 3 5/8 in92 mm N/A 4 1/8 in104.8 mm
S - Dimension N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 15/32 in12 mm
J - Dimension N/A 15/64 in6 mm N/A 15/64 in6 mm N/A 15/64 in6 mm N/A 15/64 in6 mm N/A 3/8 in9.5 mm
K - Dimension N/A 3/8 in9.5 mm
G - Dimension N/A 15/16 in24 mm N/A 15/16 in24 mm N/A 15/16 in24 mm N/A 15/16 in24 mm N/A 7/8 in22.5 mm
F - Dimension N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.375 in85.7 mm
I - Dimension N/A 25/64 in10 mm N/A 25/64 in10 mm N/A 25/64 in10 mm N/A 25/64 in10 mm N/A 5/16 in8 mm
Z - Dimension N/A 1 9/32 in32.2 mm N/A 1 9/32 in32.2 mm N/A 1 9/32 in32.2 mm N/A 1 9/32 in32.2 mm N/A 1 5/16 in33.4 mm
Bi - Dimension N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.6890 in42.9 mm
N - Dimension N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6890 in17.5 mm
M - Dimension N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 1.0000 in25.4 mm
Bolt Used N/A 5/16 in N/A 5/16 in N/A 5/16 in N/A 5/16 in N/A 3/8 in
Bearing No. N/A SUC 206-18 N/A SUC 206 N/A SUC 206-19 N/A SUC 206-20 N/A SUC 207-20
Housing No. N/A NPFC X05 N/A NPFC X05 N/A NPFC X05 N/A NPFC X05 N/A NPFC X06
Weight N/A 2.6 lb N/A 2.6 lb N/A 2.6 lb N/A 2.6 lb N/A 3.30 lb