COMPANY HEADER
Terms
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFB
  • B-type Seals
Request Information
Unit of Measure
Items
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets

SUCNPFB Nickel Plated Flange Brackets

SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets

SUCNPFB Nickel Plated Flange Brackets

SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets

SUCNPFB Nickel Plated Flange Brackets

SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets

SUCNPFB Nickel Plated Flange Brackets

SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets

SUCNPFB Nickel Plated Flange Brackets
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
W - Dimension N/A 4 1/4 in108 mm N/A 4 1/4 in108 mm N/A 4 1/4 in108 mm N/A 4 1/4 in108 mm N/A 4 3/4 in121 mm
B - Dimension N/A 2 1/2 in64 mm N/A 2 1/2 in64 mm N/A 2 1/2 in64 mm N/A 2 1/2 in64 mm N/A 2 3/4 in70 mm
D - Dimension N/A 2 3/8 in60 mm N/A 2 3/8 in60 mm N/A 2 3/8 in60 mm N/A 2 3/8 in60 mm N/A 2 1/2 in64 mm
L - Dimension N/A 1 in25 mm N/A 1 in25 mm N/A 1 in25 mm N/A 1 in25 mm N/A 1 1/8 in29 mm
S - Dimension N/A 25/64 in9.9 mm
G - Dimension N/A 5/16 in8 mm N/A 5/16 in8 mm N/A 5/16 in8 mm N/A 5/16 in8 mm N/A 3/8 in9.5 mm
H - Dimension N/A 1 11/16 in43.3 mm N/A 1 11/16 in43.3 mm N/A 1 11/16 in43.3 mm N/A 1 11/16 in43.3 mm N/A 1 13/16 in46 mm
J - Dimension N/A 7/8 in22.2 mm N/A 7/8 in22.2 mm N/A 7/8 in22.2 mm N/A 7/8 in22.2 mm N/A 1 1/8 in28.6 mm
E - Dimension N/A 1 1/2 in38.1 mm N/A 1 1/2 in38.1 mm N/A 1 1/2 in38.1 mm N/A 1 1/2 in38.1 mm N/A 1 5/8 in41.3 mm
I - Dimension N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 43/64 in17 mm
Z - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 13/32 in35.7 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bolt Used N/A 5/16 in
Bearing No. N/A SUC 201-8 N/A SUC 202-10 N/A SUC 204-12 N/A SUC 204 N/A SUC 205-14
Housing No. N/A NPFB 204 N/A NPFB 204 N/A NPFB 204 N/A NPFB 204 N/A NPFB 205
Weight N/A 1.5 lb