COMPANY HEADER
Print Back
SUCTFB/CUCTFB/BUCTFB Thermoplastic 3-Bolt Flanges
Unit of Measure
1 

Item #

W - Dimension

B - Dimension

D - Dimension

L - Dimension

S - Dimension

G - Dimension

TFB 204 N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 7/16 in62 mm N/A 1 1/32 in26 mm N/A 25/64 in9.9 mm N/A 7/16 in11 mm
TFB 205 N/A 4 3/4 in121 mm N/A 2 3/4 in70 mm N/A 2 1/2 in64 mm N/A 1 11/32 in34 mm N/A 25/64 in9.9 mm N/A 7/16 in11 mm
TFB 206 N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 3 in76 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm N/A 17/32 in13 mm
TFB 207 N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/2 in89 mm N/A 1 7/16 in37 mm N/A 33/64 in13.1 mm N/A 41/64 in16 mm
Unit of Measure
1