COMPANY HEADER
Print Back
SNATF Thermoplastic 4-Bolt Flanges
Unit of Measure
1 

Item #

A - Dimension

E - Dimension

G - Dimension

L - Dimension

S - Dimension

TF 204 N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm N/A 7/16 in11 mm
TF 205 N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm N/A 7/16 in11 mm
TF 206 N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm N/A 7/16 in11 mm
TF 207 N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm N/A 33/64 in13 mm
TF 208 N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 21/32 in17 mm N/A 1 15/32 in37 mm N/A 35/64 in14 mm
Unit of Measure
1