COMPANY HEADER
Print Back
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

SUCTPA 201 8 N/A 0.5 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 3/8 in35 mm N/A 2 19/32 in66 mm
SUCTPA 202 10 N/A 0.625 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 3/8 in35 mm N/A 2 19/32 in66 mm
SUCTPA 204 12 N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 3/8 in35 mm N/A 2 19/32 in66 mm
SUCTPA 204 20MM N/A 20 mm N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 3/8 in35 mm N/A 2 19/32 in66 mm
SUCTPA 205 14 N/A 0.875 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 9/16 in40 mm N/A 2 29/32 in74 mm
SUCTPA 205 25MM N/A 25 mm N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 9/16 in40 mm N/A 2 29/32 in74 mm
SUCTPA 205 16 N/A 1 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 9/16 in40 mm N/A 2 29/32 in74 mm
SUCTPA 206 18 N/A 1.125 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 11/16 in43 mm N/A 3 5/16 in84 mm
SUCTPA 206 30MM N/A 30 mm N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 11/16 in43 mm N/A 3 5/16 in84 mm
SUCTPA 206 19 N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 11/16 in43 mm N/A 3 5/16 in84 mm
SUCTPA 206 20 N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 11/16 in43 mm N/A 3 5/16 in84 mm
SUCTPA 207 20 N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 4 5/16 in110 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
SUCTPA 207 21 N/A 1 5/16 in N/A 1 7/8 in47.6 mm N/A 4 5/16 in110 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
SUCTPA 207 22 N/A 1.375 in N/A 1 7/8 in47.6 mm N/A 4 5/16 in110 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
SUCTPA 207 35MM N/A 35 mm N/A 1 7/8 in47.6 mm N/A 4 5/16 in110 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
SUCTPA 207 23 N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 4 5/16 in110 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
SUCTPA 208 24 N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 4 3/4 in120 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 4 in101 mm
SUCTPA 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 4 3/4 in120 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 4 in101 mm
Unit of Measure
1