COMPANY HEADER
Print Back
With Hard Chrome Coated Bearing Inserts.
Wide slot with optional bearing inserts: Hard Chrome Coated - CUCNPT
  • B-type seals
  • Available with locking collar bearings. Please ask.
SUCNPT/CUCNPT Nickel Plated Take Up Units - Wide Slot
Unit of Measure
1 2 

Item #

d - Shaft Dia.

O - Dimension

G - Dimension

P - Dimension

Q - Dimension

S - Dimension

CUCNPT 212 N/A 60 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
CUCNPT 212 38 N/A 2.375 in N/A 1 1/4 in32 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
CUCNPT 212 39 N/A 2.4375 in N/A 1 1/4 in32 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
CUCNPT 213 40 N/A 2.5 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
CUCNPT 215 47 N/A 2.9375 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
CUCNPT 215 48 N/A 3 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
Unit of Measure
1 2