Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
F - Tapped Holes |
D - Min Tap Depth |
|---|---|---|---|---|---|---|---|
| PA 204 | N/A 1 5/16 in33.3 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 9/16 in65 mm | N/A 3/8-16 UNC | N/A 1/2 in13 mm |
| PA 205 | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 13/16 in71 mm | N/A 3/8-16 UNC | N/A 1/2 in13 mm |
| PA 206 | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm | N/A 7/16-14 UNC | N/A 5/8 in16 mm |
| PA 207 | N/A 1 7/8 in47.6 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm | N/A 1/2-13 UNC | N/A 3/4 in19 mm |
| PA 208 | N/A 1 15/16 in49.2 mm | N/A 4 5/8 in117 mm | N/A 3 1/2 in88.9 mm | N/A 1 7/8 in48 mm | N/A 3 15/16 in100 mm | N/A 1/2-13 UNC | N/A 3/4 in19 mm |
| PA 209 | N/A 2 1/8 in54 mm | N/A 5 in127 mm | N/A 3 3/4 in95.3 mm | N/A 2 in51 mm | N/A 4 1/4 in108 mm | N/A 1/2-13 UNC | N/A 3/4 in19 mm |
| PA 210 | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm | N/A 5/8-11 UNC | N/A 7/8 in22 mm |