COMPANY HEADER
Print Back
BUCNPF Nickel Plated 4-Bolt Flanges
Unit of Measure
1 

Item #

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

S - Dimension

NPF 203 N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm N/A 7/16 in11 mm
NPF 204 N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25.4 mm N/A 7/16 in11 mm
NPF 205 N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm N/A 29/64 in11.5 mm
NPF 206 N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm N/A 33/64 in13 mm
NPF 207 N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm N/A 33/64 in13 mm
NPF 208 N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm N/A 35/64 in14 mm
NPF 209 N/A 5 13/32 in137 mm N/A 4 1/8 in105 mm N/A 55/64 in22 mm N/A 5/8 in16 mm N/A 1 1/2 in38 mm N/A 5/8 in16 mm
NPF 210 N/A 5 5/8 in143 mm N/A 4 3/8 in111 mm N/A 55/64 in22 mm N/A 5/8 in16 mm N/A 1 9/16 in40 mm N/A 5/8 in16 mm
NPF 211 N/A 6 1/2 in165 mm N/A 5 1/8 in130 mm N/A 63/64 in25 mm N/A 23/32 in18 mm N/A 1 11/16 in43 mm N/A 43/64 in17 mm
NPF 212 N/A 6 7/8 in175 mm N/A 5 5/8 in143 mm N/A 1 9/64 in29 mm N/A 23/32 in18 mm N/A 1 7/8 in48 mm N/A 43/64 in17 mm
NPF 213 N/A 7 3/8 in187 mm N/A 5 7/8 in143 mm N/A 1 3/16 in30 mm N/A 7/8 in22 mm N/A 1 31/32 in50 mm N/A 43/64 in17 mm
NPF 215 N/A 7 7/8 in200 mm N/A 6 1/4 in159 mm N/A 1 11/32 in34 mm N/A 7/8 in22 mm N/A 2 7/32 in56 mm N/A 3/4 in19 mm
Unit of Measure
1