COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

2012-15/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-1/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-1/8 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-3/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-1/4 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-5/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-3/8 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-7/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-1/2 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-5/8 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-11/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-3/4 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-7/8 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-1-15/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-2 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2517-1-5/16 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-3/8 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-7/16 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-1/2 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-5/8 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-11/16 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-3/4 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-7/8 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
2517-1-15/16 N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 1.75 in N/A 3.37 in
Unit of Measure
1 2 3 4 5 »