COMPANY HEADER
Print Back
10 in. Belt Width Synchronous Pulley (10XL037N)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Outside Diameter

Face Width

Pitch

22H100T N/A 1 in. Belt Width Synchronous Pulley N/A 22 N/A 3.66 mm N/A 1.26 in N/A 0.5 in
22H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 22 N/A 3.66 mm N/A 1.77 in N/A 0.5 in
22H200T N/A 2 in. Belt Width Synchronous Pulley N/A 22 N/A 3.66 mm N/A 2.28 in N/A 0.5 in
22H300T N/A 3 in. Belt Width Synchronous Pulley N/A 22 N/A 3.66 mm N/A 3.31 in N/A 0.5 in
23H100T N/A 1 in. Belt Width Synchronous Pulley N/A 23 N/A 3.82 mm N/A 1.26 in N/A 0.5 in
23H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 23 N/A 3.82 mm N/A 1.77 in N/A 0.5 in
23H200T N/A 2 in. Belt Width Synchronous Pulley N/A 23 N/A 3.82 mm N/A 2.28 in N/A 0.5 in
23H300T N/A 3 in. Belt Width Synchronous Pulley N/A 23 N/A 3.82 mm N/A 3.31 in N/A 0.5 in
24H100T N/A 1 in. Belt Width Synchronous Pulley N/A 24 N/A 4.06 mm N/A 1.26 in N/A 0.5 in
24H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 24 N/A 4.06 mm N/A 1.77 in N/A 0.5 in
24H200T N/A 2 in. Belt Width Synchronous Pulley N/A 24 N/A 4.06 mm N/A 2.28 in N/A 0.5 in
24H300T N/A 3 in. Belt Width Synchronous Pulley N/A 24 N/A 4.06 mm N/A 3.31 in N/A 0.5 in
25H100T N/A 1 in. Belt Width Synchronous Pulley N/A 25 N/A 4.17 mm N/A 1.26 in N/A 0.5 in
25H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 25 N/A 4.17 mm N/A 1.77 in N/A 0.5 in
25H200T N/A 2 in. Belt Width Synchronous Pulley N/A 25 N/A 4.17 mm N/A 2.28 in N/A 0.5 in
25H300T N/A 3 in. Belt Width Synchronous Pulley N/A 25 N/A 4.17 mm N/A 3.31 in N/A 0.5 in
26H100T N/A 1 in. Belt Width Synchronous Pulley N/A 26 N/A 4.37 mm N/A 1.26 in N/A 0.5 in
26H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 26 N/A 4.37 mm N/A 1.77 in N/A 0.5 in
26H200T N/A 2 in. Belt Width Synchronous Pulley N/A 26 N/A 4.37 mm N/A 2.28 in N/A 0.5 in
26H300T N/A 3 in. Belt Width Synchronous Pulley N/A 26 N/A 4.37 mm N/A 3.31 in N/A 0.5 in
27H100T N/A 1 in. Belt Width Synchronous Pulley N/A 27 N/A 4.53 mm N/A 1.26 in N/A 0.5 in
27H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 27 N/A 4.53 mm N/A 1.77 in N/A 0.5 in
27H200T N/A 2 in. Belt Width Synchronous Pulley N/A 27 N/A 4.53 mm N/A 2.28 in N/A 0.5 in
27H300T N/A 3 in. Belt Width Synchronous Pulley N/A 27 N/A 4.53 mm N/A 3.31 in N/A 0.5 in
28H100T N/A 1 in. Belt Width Synchronous Pulley N/A 28 N/A 4.69 mm N/A 1.26 in N/A 0.5 in
Unit of Measure
1 2 3 4 5 »