COMPANY HEADER
Print Back
10 in. Belt Width Synchronous Pulley (10XL037N)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Outside Diameter

Face Width

Pitch

72L100T N/A 1 in. Belt Width Synchronous Pulley N/A 72 N/A N/A 1.26 in N/A 0.375 in
84L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 84 N/A N/A 0.75 in N/A 0.375 in
84L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 84 N/A N/A 0.98 in N/A 0.375 in
84L100T N/A 1 in. Belt Width Synchronous Pulley N/A 84 N/A N/A 1.26 in N/A 0.375 in
96L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 96 N/A N/A 0.75 in N/A 0.375 in
96L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 96 N/A N/A 0.98 in N/A 0.375 in
96L100T N/A 1 in. Belt Width Synchronous Pulley N/A 96 N/A N/A 1.26 in N/A 0.375 in
120L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 120 N/A N/A 0.75 in N/A 0.375 in
120L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 120 N/A N/A 0.98 in N/A 0.375 in
120L100T N/A 1 in. Belt Width Synchronous Pulley N/A 120 N/A N/A 1.26 in N/A 0.375 in
16H100T N/A 1 in. Belt Width Synchronous Pulley N/A 16 N/A 2.8 mm N/A 1.22 in N/A 0.5 in
18H100T N/A 1 in. Belt Width Synchronous Pulley N/A 18 N/A 3.11 mm N/A 1.22 in N/A 0.5 in
18H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 18 N/A 3.11 mm N/A 1.77 in N/A 0.5 in
18H200T N/A 2 in. Belt Width Synchronous Pulley N/A 18 N/A 3.11 mm N/A 2.28 in N/A 0.5 in
19H100T N/A 1 in. Belt Width Synchronous Pulley N/A 19 N/A 3.27 mm N/A 1.22 in N/A 0.5 in
19H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 19 N/A 3.27 mm N/A 1.77 in N/A 0.5 in
19H200T N/A 2 in. Belt Width Synchronous Pulley N/A 19 N/A 3.27 mm N/A 2.28 in N/A 0.5 in
20H100T N/A 1 in. Belt Width Synchronous Pulley N/A 20 N/A 3.43 mm N/A 1.22 in N/A 0.5 in
20H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 20 N/A 3.43 mm N/A 1.77 in N/A 0.5 in
20H200T N/A 2 in. Belt Width Synchronous Pulley N/A 20 N/A 3.43 mm N/A 2.28 in N/A 0.5 in
20H300T N/A 3 in. Belt Width Synchronous Pulley N/A 20 N/A 3.43 mm N/A 3.31 in N/A 0.5 in
21H100T N/A 1 in. Belt Width Synchronous Pulley N/A 21 N/A 3.58 mm N/A 1.26 in N/A 0.5 in
21H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 21 N/A 3.58 mm N/A 1.77 in N/A 0.5 in
21H200T N/A 2 in. Belt Width Synchronous Pulley N/A 21 N/A 3.58 mm N/A 2.28 in N/A 0.5 in
21H300T N/A 3 in. Belt Width Synchronous Pulley N/A 21 N/A 3.58 mm N/A 3.31 in N/A 0.5 in
Unit of Measure
1 2 3 4 5 »