COMPANY HEADER
Print Back
Super Torque timing Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Number of Teeth

Bore Diameter

Belt Width

B38S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 38 N/A N/A 40 mm
B40S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 40 N/A N/A 40 mm
B44S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 44 N/A N/A 40 mm
B48S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 48 N/A N/A 40 mm
B56S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 56 N/A N/A 40 mm
B64S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 64 N/A N/A 40 mm
B72S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 72 N/A N/A 40 mm
B80S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 80 N/A N/A 40 mm
B90S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 90 N/A N/A 40 mm
B112S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 112 N/A N/A 40 mm
B144S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 144 N/A N/A 40 mm
B28S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 28 N/A N/A 55 mm
B29S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 29 N/A N/A 55 mm
B30S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 30 N/A N/A 55 mm
B32S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 32 N/A N/A 55 mm
B34S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 34 N/A N/A 55 mm
B36S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 36 N/A N/A 55 mm
B38S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 38 N/A N/A 55 mm
B40S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 40 N/A N/A 55 mm
B44S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 44 N/A N/A 55 mm
B48S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 48 N/A N/A 55 mm
B56S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 56 N/A N/A 55 mm
B64S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 64 N/A N/A 55 mm
B72S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 72 N/A N/A 55 mm
B80S14M55 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 80 N/A N/A 55 mm
Unit of Measure
1 2 3 4 5 »