COMPANY HEADER
Print Back
Super Torque timing Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Number of Teeth

Bore Diameter

Belt Width

B112S8M50 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 112 N/A N/A 50 mm
B144S8M50 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 114 N/A N/A 50 mm
B168S8M50 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 168 N/A N/A 50 mm
B192S8M50 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 192 N/A N/A 50 mm
B34S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 34 N/A N/A 85 mm
B36S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 36 N/A N/A 85 mm
B38S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 38 N/A N/A 85 mm
B40S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 40 N/A N/A 85 mm
B44S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 44 N/A N/A 85 mm
B48S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 48 N/A N/A 85 mm
B56S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 56 N/A N/A 85 mm
B64S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 64 N/A N/A 85 mm
B72S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 72 N/A N/A 85 mm
B80S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 80 N/A N/A 85 mm
B90S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 90 N/A N/A 85 mm
B112S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 112 N/A N/A 85 mm
B144S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 144 N/A N/A 85 mm
B168S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 168 N/A N/A 85 mm
B192S8M85 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 192 N/A N/A 85 mm
B28S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 28 N/A N/A 40 mm
B29S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 29 N/A N/A 40 mm
B30S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 30 N/A N/A 40 mm
B32S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 32 N/A N/A 40 mm
B34S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 34 N/A N/A 40 mm
B36S14M40 N/A 8 mm Pitch Super Torque Timing Pulley N/A Super Torque Timing Pulley N/A 36 N/A N/A 40 mm
Unit of Measure
1 2 3 4 5 »