COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1.5B33 N/A 844 N.cm Torque [Max] Metric Spur Gear N/A 33 N/A 49.5 mm N/A 52.5 mm N/A 35 mm
M1.5B34 N/A 901 N.cm Torque [Max] Metric Spur Gear N/A 34 N/A 51 mm N/A 54 mm N/A 35 mm
M1.5B35 N/A 966 N.cm Torque [Max] Metric Spur Gear N/A 35 N/A 52.5 mm N/A 55.5 mm N/A 35 mm
M1.5B36 N/A 1027 N.cm Torque [Max] Metric Spur Gear N/A 36 N/A 54 mm N/A 57 mm N/A 35 mm
M1.5B37 N/A 1060 N.cm Torque [Max] Metric Spur Gear N/A 37 N/A 55.5 mm N/A 58.5 mm N/A 40 mm
M1.5B38 N/A 1173 N.cm Torque [Max] Metric Spur Gear N/A 38 N/A 57 mm N/A 60 mm N/A 40 mm
M1.5B39 N/A 1242 N.cm Torque [Max] Metric Spur Gear N/A 39 N/A 58.5 mm N/A 61.5 mm N/A 40 mm
M1.5B40 N/A 1320 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 60 mm N/A 63 mm N/A 40 mm
M1.5B41 N/A 1405 N.cm Torque [Max] Metric Spur Gear N/A 41 N/A 61.5 mm N/A 64.5 mm N/A 50 mm
M1.5B42 N/A 1482 N.cm Torque [Max] Metric Spur Gear N/A 42 N/A 63 mm N/A 66 mm N/A 50 mm
M1.5B43 N/A 1567 N.cm Torque [Max] Metric Spur Gear N/A 43 N/A 64.5 mm N/A 67.5 mm N/A 50 mm
M1.5B44 N/A 1648 N.cm Torque [Max] Metric Spur Gear N/A 44 N/A 66 mm N/A 69 mm N/A 50 mm
M1.5B45 N/A 1734 N.cm Torque [Max] Metric Spur Gear N/A 45 N/A 67.5 mm N/A 70.5 mm N/A 50 mm
M1.5B46 N/A 1827 N.cm Torque [Max] Metric Spur Gear N/A 46 N/A 69 mm N/A 72 mm N/A 50 mm
M1.5B47 N/A 1941 N.cm Torque [Max] Metric Spur Gear N/A 47 N/A 70.5 mm N/A 73.5 mm N/A 50 mm
M1.5B48 N/A 2071 N.cm Torque [Max] Metric Spur Gear N/A 48 N/A 72 mm N/A 75 mm N/A 50 mm
M1.5B49 N/A 2200 N.cm Torque [Max] Metric Spur Gear N/A 49 N/A 73.5 mm N/A 76.5 mm N/A 50 mm
M1.5B50 N/A 2339 N.cm Torque [Max] Metric Spur Gear N/A 50 N/A 75 mm N/A 78 mm N/A 50 mm
M1.5B51 N/A 2480 N.cm Torque [Max] Metric Spur Gear N/A 51 N/A 76.5 mm N/A 79.5 mm N/A 60 mm
M1.5B52 N/A 2640 N.cm Torque [Max] Metric Spur Gear N/A 52 N/A 78 mm N/A 81 mm N/A 60 mm
M1.5B53 N/A 2720 N.cm Torque [Max] Metric Spur Gear N/A 53 N/A 79.5 mm N/A 82.5 mm N/A 60 mm
M1.5B54 N/A 2882 N.cm Torque [Max] Metric Spur Gear N/A 54 N/A 81 mm N/A 84 mm N/A 60 mm
M1.5B55 N/A 3014 N.cm Torque [Max] Metric Spur Gear N/A 55 N/A 82.5 mm N/A 85.5 mm N/A 60 mm
M1.5B56 N/A 3135 N.cm Torque [Max] Metric Spur Gear N/A 56 N/A 84 mm N/A 87 mm N/A 60 mm
M1.5B57 N/A 3267 N.cm Torque [Max] Metric Spur Gear N/A 57 N/A 85.5 mm N/A 88.5 mm N/A 60 mm
Unit of Measure
1 2 3 4 5 »