COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1B12 N/A 35 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 12 mm N/A 14 mm N/A 9 mm
M1B13 N/A 40 N.cm Torque [Max] Metric Spur Gear N/A 13 N/A 13 mm N/A 15 mm N/A 10 mm
M1B14 N/A 45 N.cm Torque [Max] Metric Spur Gear N/A 14 N/A 14 mm N/A 16 mm N/A 10 mm
M1B15 N/A 49 N.cm Torque [Max] Metric Spur Gear N/A 15 N/A 15 mm N/A 17 mm N/A 12 mm
M1B16 N/A 53 N.cm Torque [Max] Metric Spur Gear N/A 16 N/A 16 mm N/A 18 mm N/A 13 mm
M1B17 N/A 55 N.cm Torque [Max] Metric Spur Gear N/A 17 N/A 17 mm N/A 19 mm N/A 14 mm
M1B18 N/A 62 N.cm Torque [Max] Metric Spur Gear N/A 18 N/A 18 mm N/A 20 mm N/A 15 mm
M1B19 N/A 72 N.cm Torque [Max] Metric Spur Gear N/A 19 N/A 19 mm N/A 21 mm N/A 15 mm
M1B20 N/A 81 N.cm Torque [Max] Metric Spur Gear N/A 20 N/A 20 mm N/A 22 mm N/A 16 mm
M1B21 N/A 91 N.cm Torque [Max] Metric Spur Gear N/A 21 N/A 21 mm N/A 23 mm N/A 16 mm
M1B22 N/A 101 N.cm Torque [Max] Metric Spur Gear N/A 22 N/A 22 mm N/A 24 mm N/A 18 mm
M1B23 N/A 112 N.cm Torque [Max] Metric Spur Gear N/A 23 N/A 23 mm N/A 25 mm N/A 18 mm
M1B24 N/A 125 N.cm Torque [Max] Metric Spur Gear N/A 24 N/A 24 mm N/A 26 mm N/A 20 mm
M1B25 N/A 136 N.cm Torque [Max] Metric Spur Gear N/A 25 N/A 25 mm N/A 27 mm N/A 20 mm
M1B26 N/A 150 N.cm Torque [Max] Metric Spur Gear N/A 26 N/A 26 mm N/A 28 mm N/A 20 mm
M1B27 N/A 164 N.cm Torque [Max] Metric Spur Gear N/A 27 N/A 27 mm N/A 29 mm N/A 20 mm
M1B28 N/A 177 N.cm Torque [Max] Metric Spur Gear N/A 28 N/A 28 mm N/A 30 mm N/A 20 mm
M1B29 N/A 195 N.cm Torque [Max] Metric Spur Gear N/A 29 N/A 29 mm N/A 31 mm N/A 20 mm
M1B30 N/A 209 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 30 mm N/A 32 mm N/A 20 mm
M1B31 N/A 224 N.cm Torque [Max] Metric Spur Gear N/A 31 N/A 31 mm N/A 33 mm N/A 25 mm
M1B32 N/A 243 N.cm Torque [Max] Metric Spur Gear N/A 32 N/A 32 mm N/A 34 mm N/A 25 mm
M1B33 N/A 262 N.cm Torque [Max] Metric Spur Gear N/A 33 N/A 33 mm N/A 35 mm N/A 25 mm
M1B34 N/A 279 N.cm Torque [Max] Metric Spur Gear N/A 34 N/A 34 mm N/A 36 mm N/A 25 mm
M1B35 N/A 299 N.cm Torque [Max] Metric Spur Gear N/A 35 N/A 35 mm N/A 37 mm N/A 25 mm
M1B36 N/A 318 N.cm Torque [Max] Metric Spur Gear N/A 36 N/A 36 mm N/A 38 mm N/A 25 mm
Unit of Measure
1 2 3 4 5 »