COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

04B-36B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 36 N/A 6 mm
04B-37B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 37 N/A 6 mm
04B-38B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 38 N/A 6 mm
04B-39B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 39 N/A 6 mm
04B-40B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 40 N/A 6 mm
04B-45B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 45 N/A 6 mm
04B-50B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 50 N/A 6 mm
04B-57B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 57 N/A 6 mm
05B-8B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 8 N/A 8 mm
05B-9B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 9 N/A 8 mm
05B-10B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 10 N/A 8 mm
05B-11B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 11 N/A 8 mm
05B-12B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 12 N/A 8 mm
05B-13B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 13 N/A 8 mm
05B-14B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 14 N/A 8 mm
05B-15B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 15 N/A 8 mm
05B-16B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 16 N/A 8 mm
05B-17B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 8 mm
05B-18B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 8 mm
05B-19B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 8 mm
05B-20B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 8 mm
05B-21B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 8 mm
05B-22B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 8 mm
05B-23B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 8 mm
05B-24B N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 8 mm
Unit of Measure
1 2 3 4 5 »