COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

08B-2-37B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 37 N/A 12.7 mm
08B-2-38B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 38 N/A 12.7 mm
08B-2-39B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 39 N/A 12.7 mm
08B-2-40B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 40 N/A 12.7 mm
08B-3-8B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 8 N/A 12.7 mm
08B-3-9B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 9 N/A 12.7 mm
08B-3-10B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 10 N/A 12.7 mm
08B-3-11B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 11 N/A 12.7 mm
08B-3-12B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 12 N/A 12.7 mm
08B-3-13B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 13 N/A 12.7 mm
08B-3-14B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 14 N/A 12.7 mm
08B-3-15B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 15 N/A 12.7 mm
08B-3-16B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 16 N/A 12.7 mm
08B-3-17B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 17 N/A 12.7 mm
08B-3-18B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 18 N/A 12.7 mm
08B-3-19B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 19 N/A 12.7 mm
08B-3-20B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 20 N/A 12.7 mm
08B-3-21B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 21 N/A 12.7 mm
08B-3-22B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 22 N/A 12.7 mm
08B-3-23B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 23 N/A 12.7 mm
08B-3-24B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 24 N/A 12.7 mm
08B-3-25B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 25 N/A 12.7 mm
08B-3-26B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 26 N/A 12.7 mm
08B-3-27B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 27 N/A 12.7 mm
08B-3-28B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 28 N/A 12.7 mm
Unit of Measure
« 36 37 38 39 40