COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

04B-11B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 11 N/A 6 mm
04B-12B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 12 N/A 6 mm
04B-13B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 13 N/A 6 mm
04B-14B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 14 N/A 6 mm
04B-15B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 15 N/A 6 mm
04B-16B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 16 N/A 6 mm
04B-17B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 6 mm
04B-18B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 6 mm
04B-19B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 6 mm
04B-20B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 6 mm
04B-21B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 6 mm
04B-22B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 6 mm
04B-23B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 6 mm
04B-24B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 6 mm
04B-25B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 6 mm
04B-26B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 26 N/A 6 mm
04B-27B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 27 N/A 6 mm
04B-28B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 28 N/A 6 mm
04B-29B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 29 N/A 6 mm
04B-30B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 30 N/A 6 mm
04B-31B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 31 N/A 6 mm
04B-32B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 32 N/A 6 mm
04B-33B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 33 N/A 6 mm
04B-34B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 34 N/A 6 mm
04B-35B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 35 N/A 6 mm
Unit of Measure
1 2 3 4 5 »