COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

08B-22BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 12.7 mm
08B-23BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 12.7 mm
08B-24BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 12.7 mm
08B-25BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 12.7 mm
08B-30BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 30 N/A 12.7 mm
08B-12BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 12 N/A 12.7 mm
08B-13BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 13 N/A 12.7 mm
08B-14BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 14 N/A 12.7 mm
08B-15BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 15 N/A 12.7 mm
08B-16BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 16 N/A 12.7 mm
08B-17BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 17 N/A 12.7 mm
08B-18BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 18 N/A 12.7 mm
08B-19BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 19 N/A 12.7 mm
08B-20BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 20 N/A 12.7 mm
08B-21BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 21 N/A 12.7 mm
08B-22BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 22 N/A 12.7 mm
08B-23BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 23 N/A 12.7 mm
08B-24BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 24 N/A 12.7 mm
08B-25BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 25 N/A 12.7 mm
08B-26BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 26 N/A 12.7 mm
08B-30BSS N/A 8.51 mm Roller Diameter Sprocket N/A STAINLESS STEEL 304L N/A 1 N/A 30 N/A 12.7 mm
08B-2-8B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 8 N/A 12.7 mm
08B-2-9B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 9 N/A 12.7 mm
08B-2-10B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 10 N/A 12.7 mm
08B-2-11B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 11 N/A 12.7 mm
Unit of Measure
« 36 37 38 39 40