COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

08B-26B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 26 N/A 12.7 mm
08B-27B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 27 N/A 12.7 mm
08B-28B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 28 N/A 12.7 mm
08B-29B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 29 N/A 12.7 mm
08B-30B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 30 N/A 12.7 mm
08B-31B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 31 N/A 12.7 mm
08B-32B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 32 N/A 12.7 mm
08B-33B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 33 N/A 12.7 mm
08B-34B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 34 N/A 12.7 mm
08B-35B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 35 N/A 12.7 mm
08B-36B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 36 N/A 12.7 mm
08B-37B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 37 N/A 12.7 mm
08B-38B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 38 N/A 12.7 mm
08B-39B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 39 N/A 12.7 mm
08B-40B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 40 N/A 12.7 mm
08B-12BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 12 N/A 12.7 mm
08B-13BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 13 N/A 12.7 mm
08B-14BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 14 N/A 12.7 mm
08B-15BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 15 N/A 12.7 mm
08B-16BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 16 N/A 12.7 mm
08B-17BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 12.7 mm
08B-18BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 12.7 mm
08B-19BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 12.7 mm
08B-20BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 12.7 mm
08B-21BH N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 12.7 mm
Unit of Measure
« 36 37 38 39 40