COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

08B-3-19TL-1210 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 19 N/A 12.7 mm
08B-3-21TL-1610 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 21 N/A 12.7 mm
08B-3-23TL-1610 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 23 N/A 12.7 mm
08B-3-25TL-2012 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 25 N/A 12.7 mm
08B-3-27TL-2012 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 27 N/A 12.7 mm
08B-3-30TL-2012 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 30 N/A 12.7 mm
08B-3-38TL-2012 N/A 8.51 mm Roller Diameter Sprocket N/A STEEL C45 E N/A 3 N/A 38 N/A 12.7 mm
08B-8B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 8 N/A 12.7 mm
08B-9B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 9 N/A 12.7 mm
08B-10B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 10 N/A 12.7 mm
08B-11B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 11 N/A 12.7 mm
08B-12B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 12 N/A 12.7 mm
08B-13B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 13 N/A 12.7 mm
08B-14B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 14 N/A 12.7 mm
08B-15B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 15 N/A 12.7 mm
08B-16B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 16 N/A 12.7 mm
08B-17B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 12.7 mm
08B-18B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 12.7 mm
08B-19B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 12.7 mm
08B-20B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 12.7 mm
08B-21B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 12.7 mm
08B-22B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 12.7 mm
08B-23B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 12.7 mm
08B-24B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 12.7 mm
08B-25B N/A 8.51 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 12.7 mm
Unit of Measure
« 36 37 38 39 40