COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

03B-58A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 58 N/A 5 mm
03B-59A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 59 N/A 5 mm
03B-60A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 60 N/A 5 mm
03B-62A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 62 N/A 5 mm
03B-64A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 64 N/A 5 mm
03B-65A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 65 N/A 5 mm
03B-66A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 66 N/A 5 mm
03B-68A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 68 N/A 5 mm
03B-70A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 70 N/A 5 mm
03B-72A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 72 N/A 5 mm
03B-75A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 75 N/A 5 mm
03B-76A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 76 N/A 5 mm
03B-78A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 78 N/A 5 mm
03B-80A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 80 N/A 5 mm
03B-85A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 85 N/A 5 mm
03B-90A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 90 N/A 5 mm
03B-95A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 95 N/A 5 mm
03B-100A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 100 N/A 5 mm
03B-110A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 110 N/A 5 mm
03B-114A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 114 N/A 5 mm
03B-120A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 120 N/A 5 mm
03B-125A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 125 N/A 5 mm
04B-8B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 8 N/A 6 mm
04B-9B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 9 N/A 6 mm
04B-10B N/A 4 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 10 N/A 6 mm
Unit of Measure
1 2 3 4 5 »