COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPZ140 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 140 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ140 x 4-2012 N/A 4 Groove Metric V Belts Sheave N/A 140 mm N/A 32 mm N/A 52 mm N/A 50 mm
SPZ140 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ140 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ140 x 8-2517 N/A 8 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 100 mm N/A 65 mm
SPZ150 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 150 mm N/A 25 mm N/A 16 mm N/A 42 mm
SPZ150 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 150 mm N/A 33.5 mm N/A 28 mm N/A 50 mm
SPZ150 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 150 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ150 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ150 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ150 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ150 x 8-2517 N/A 8 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 100 mm N/A 65 mm
SPZ160 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 160 mm N/A 25 mm N/A 16 mm N/A 42 mm
SPZ160 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 160 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ160 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 160 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ160 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ160 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ160 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ160 x 8-2517 N/A 8 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 100 mm N/A 65 mm
SPZ170 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 170 mm N/A 25 mm N/A 16 mm N/A 42 mm
SPZ170 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 170 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ170 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 170 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ170 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ170 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ170 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 76 mm N/A 65 mm
Unit of Measure
1 2 3 4 5 »