COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPZ50 x 1-1008 N/A 1 Groove Metric V Belts Sheave N/A 50 mm N/A 37 mm N/A 16 mm N/A 25 mm
SPZ50 x 2-1008 N/A 2 Groove Metric V Belts Sheave N/A 50 mm N/A 49 mm N/A 28 mm N/A 25 mm
SPZ56 x 1-1008 N/A 1 Groove Metric V Belts Sheave N/A 56 mm N/A 37 mm N/A 16 mm N/A 25 mm
SPZ56 x 2-1108 N/A 2 Groove Metric V Belts Sheave N/A 56 mm N/A 49 mm N/A 28 mm N/A 28 mm
SPZ60 x 1-1008 N/A 1 Groove Metric V Belts Sheave N/A 60 mm N/A 22 mm N/A 16 mm N/A 25 mm
SPZ60 x 2-1108 N/A 2 Groove Metric V Belts Sheave N/A 60 mm N/A 49 mm N/A 28 mm N/A 28 mm
SPZ63 x 1-1108 N/A 1 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 16 mm N/A 28 mm
SPZ63 x 2-1108 N/A 2 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 28 mm N/A 28 mm
SPZ63 x 3-1108 N/A 3 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 40 mm N/A 28 mm
SPZ67 x 1-1108 N/A 1 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 16 mm N/A 28 mm
SPZ67 x 2-1108 N/A 2 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 28 mm N/A 28 mm
SPZ67 x 3-1108 N/A 3 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 40 mm N/A 28 mm
SPZ71 x 1-1108 N/A 1 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 16 mm N/A 28 mm
SPZ71 x 2-1108 N/A 2 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 28 mm N/A 28 mm
SPZ71 x 3-1108 N/A 3 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 40 mm N/A 28 mm
SPZ75 x 1-1108 N/A 1 Groove Metric V Belts Sheave N/A 75 mm N/A 22 mm N/A 16 mm N/A 28 mm
SPZ75 x 2-1210 N/A 2 Groove Metric V Belts Sheave N/A 75 mm N/A 25 mm N/A 28 mm N/A 32 mm
SPZ75 x 3-1210 N/A 3 Groove Metric V Belts Sheave N/A 75 mm N/A 25 mm N/A 40 mm N/A 32 mm
SPZ80 x 1-1210 N/A 1 Groove Metric V Belts Sheave N/A 80 mm N/A 26.5 mm N/A 16 mm N/A 32 mm
SPZ80 x 2-1210 N/A 2 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 28 mm N/A 32 mm
SPZ80 x 3-1210 N/A 3 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 40 mm N/A 32 mm
SPZ80 x 4-1210 N/A 4 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 52 mm N/A 32 mm
SPZ85 x 1-1210 N/A 1 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 16 mm N/A 32 mm
SPZ85 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 28 mm N/A 42 mm
SPZ85 x 3-1610 N/A 3 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 40 mm N/A 42 mm
Unit of Measure
1 2 3 4 5 »