COMPANY HEADER
Print Back
2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Width

Face Width

Belt Width

31T10/36-2 N/A 10 mm Pitch Metric Timing Pulley N/A 36 N/A 31 mm N/A 21 mm N/A 16 mm
31T10/40-2 N/A 10 mm Pitch Metric Timing Pulley N/A 40 N/A 31 mm N/A 21 mm N/A 16 mm
31T10/44-0 N/A 10 mm Pitch Metric Timing Pulley N/A 44 N/A 31 mm N/A 21 mm N/A 16 mm
31T10/48-0 N/A 10 mm Pitch Metric Timing Pulley N/A 48 N/A 31 mm N/A 21 mm N/A 16 mm
31T10/60-0 N/A 10 mm Pitch Metric Timing Pulley N/A 60 N/A 31 mm N/A 21 mm N/A 16 mm
40T10/12-2 N/A 10 mm Pitch Metric Timing Pulley N/A 12 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/14-2 N/A 10 mm Pitch Metric Timing Pulley N/A 14 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/15-2 N/A 10 mm Pitch Metric Timing Pulley N/A 15 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/16-2 N/A 10 mm Pitch Metric Timing Pulley N/A 16 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/18-2 N/A 10 mm Pitch Metric Timing Pulley N/A 18 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/19-2 N/A 10 mm Pitch Metric Timing Pulley N/A 19 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/20-2 N/A 10 mm Pitch Metric Timing Pulley N/A 20 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/22-2 N/A 10 mm Pitch Metric Timing Pulley N/A 22 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/24-2 N/A 10 mm Pitch Metric Timing Pulley N/A 24 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/25-2 N/A 10 mm Pitch Metric Timing Pulley N/A 25 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/26-2 N/A 10 mm Pitch Metric Timing Pulley N/A 26 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/27-2 N/A 10 mm Pitch Metric Timing Pulley N/A 27 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/28-2 N/A 10 mm Pitch Metric Timing Pulley N/A 28 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/30-2 N/A 10 mm Pitch Metric Timing Pulley N/A 30 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/32-2 N/A 10 mm Pitch Metric Timing Pulley N/A 32 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/36-2 N/A 10 mm Pitch Metric Timing Pulley N/A 36 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/40-2 N/A 10 mm Pitch Metric Timing Pulley N/A 40 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/44-0 N/A 10 mm Pitch Metric Timing Pulley N/A 44 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/48-0 N/A 10 mm Pitch Metric Timing Pulley N/A 48 N/A 40 mm N/A 30 mm N/A 25 mm
40T10/60-0 N/A 10 mm Pitch Metric Timing Pulley N/A 60 N/A 40 mm N/A 30 mm N/A 25 mm
Unit of Measure
1 2 3 4 5 »