COMPANY HEADER
Print Back
2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Width

Face Width

Belt Width

16T2.5/12-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 12 N/A 16 mm N/A 9 mm N/A 4 mm6 mm
16T2.5/14-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 14 N/A 16 mm N/A 9 mm N/A 4 mm6 mm
16T2.5/15-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 15 N/A 16 mm N/A 9 mm N/A 4 mm6 mm
16T2.5/16-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 16 N/A 16 mm N/A 9 mm N/A 4 mm6 mm
16T2.5/18-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 18 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/19-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 19 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/20-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 20 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/22-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 22 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/24-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 24 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/25-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 25 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/26-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 26 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/28-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 28 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/30-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 30 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/32-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 32 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/36-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 36 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/40-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 40 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/44-2 N/A 2.5 mm Pitch Metric Timing Pulley N/A 44 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/48-0 N/A 2.5 mm Pitch Metric Timing Pulley N/A 48 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
16T2.5/60-0 N/A 2.5 mm Pitch Metric Timing Pulley N/A 60 N/A 16 mm N/A 10 mm N/A 4 mm6 mm
21T5/10-2 N/A 5 mm Pitch Metric Timing Pulley N/A 10 N/A 21 mm N/A 15 mm N/A 10 mm
21T5/12-2 N/A 5 mm Pitch Metric Timing Pulley N/A 12 N/A 21 mm N/A 15 mm N/A 10 mm
21T5/14-2 N/A 5 mm Pitch Metric Timing Pulley N/A 14 N/A 21 mm N/A 15 mm N/A 10 mm
21T5/15-2 N/A 5 mm Pitch Metric Timing Pulley N/A 15 N/A 21 mm N/A 15 mm N/A 10 mm
21T5/16-2 N/A 5 mm Pitch Metric Timing Pulley N/A 16 N/A 21 mm N/A 15 mm N/A 10 mm
21T5/18-2 N/A 5 mm Pitch Metric Timing Pulley N/A 18 N/A 21 mm N/A 15 mm N/A 10 mm
Unit of Measure
1 2 3 4 5 »