COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

AN15 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.604 in N/A 3.563 in
AN16 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.604 in N/A 3.844 in
AN17 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.635 in N/A 4.031 in
AN18 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.698 in N/A 4.281 in
AN19 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.729 in N/A 4.563 in
AN20 N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.76 in N/A 4.813 in
AN20-MS N/A 0.36 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.76 in N/A 4.813 in
AN21 N/A 0.485 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.76 in N/A 5 in
AN22 N/A 0.485 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.791 in N/A 5.281 in
AN22-MS N/A 0.485 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.791 in N/A 5.281 in
AN24 N/A 0.485 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.823 in N/A 5.688 in
AN24-MS N/A 0.485 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.823 in N/A 5.688 in
AN26 N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.885 in N/A 6.188 in
AN26-MS N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.885 in N/A 6.188 in
AN28 N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.948 in N/A 6.531 in
AN28-MS N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.948 in N/A 6.531 in
AN30 N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.979 in N/A 7.063 in
AN30-MS N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.979 in N/A 7.063 in
AN32 N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.041 in N/A 7.438 in
AN32-MS N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.041 in N/A 7.438 in
AN34 N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.073 in N/A 8.031 in
AN34-MS N/A 0.61 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.073 in N/A 8.031 in
AN36 N/A 0.735 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.104 in N/A 8.375 in
AN36-MS N/A 0.735 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.104 in N/A 8.375 in
AN38 N/A 0.735 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 1.135 in N/A 8.781 in
Unit of Measure
1 2 3 4 5 »