COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

KM0 N/A 3 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 4 mm N/A 13 mm
KM1 N/A 3 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 4 mm N/A 17 mm
KM2 N/A 4 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 5 mm N/A 21 mm
KM3 N/A 4 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 5 mm N/A 24 mm
KM4 N/A 4 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 6 mm N/A 26 mm
KM5 N/A 5 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 7 mm N/A 32 mm
KM6 N/A 5 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 7 mm N/A 38 mm
KM7 N/A 5 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 8 mm N/A 44 mm
KM8 N/A 6 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 9 mm N/A 50 mm
KM9 N/A 6 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 10 mm N/A 56 mm
KM10 N/A 6 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 11 mm N/A 61 mm
KM11 N/A 7 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 11 mm N/A 67 mm
KM12 N/A 7 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 11 mm N/A 73 mm
KM13 N/A 7 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 12 mm N/A 79 mm
KM14 N/A 8 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 12 mm N/A 85 mm
KM15 N/A 8 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 13 mm N/A 90 mm
KM16 N/A 8 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 15 mm N/A 95 mm
KM17 N/A 8 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 16 mm N/A 102 mm
KM18 N/A 10 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 16 mm N/A 108 mm
KM19 N/A 10 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 17 mm N/A 113 mm
KM20 N/A 10 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 18 mm N/A 120 mm
KM21 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 18 mm N/A 126 mm
KM22 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 19 mm N/A 133 mm
KM22-MS N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 19 mm N/A 133 mm
KM23 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 19 mm N/A 137 mm
Unit of Measure
1 2 3 4 5 »