COMPANY HEADER
Print Back
5M HTD 8M HTD 14M HTD
HTD Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL34-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 14 mm N/A 55 mm
TL34-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 14 mm N/A 85 mm
TL34-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 14 mm N/A 115 mm
TL36-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 14 mm N/A 40 mm
TL36-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 14 mm N/A 55 mm
TL36-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 14 mm N/A 85 mm
TL36-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 14 mm N/A 115 mm
TL38-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 14 mm N/A 40 mm
TL38-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 14 mm N/A 55 mm
TL38-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 14 mm N/A 85 mm
TL38-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 14 mm N/A 115 mm
TL38-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 14 mm N/A 170 mm
TL40-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 14 mm N/A 40 mm
TL40-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 14 mm N/A 55 mm
TL40-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 14 mm N/A 85 mm
TL40-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 14 mm N/A 115 mm
TL40-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 14 mm N/A 170 mm
TL44-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 14 mm N/A 40 mm
TL44-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 14 mm N/A 55 mm
TL44-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 14 mm N/A 85 mm
TL44-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 14 mm N/A 115 mm
TL44-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 14 mm N/A 170 mm
TL48-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 14 mm N/A 40 mm
TL48-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 14 mm N/A 55 mm
TL48-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 14 mm N/A 85 mm
Unit of Measure
1 2 3 4 5 »