COMPANY HEADER
Print Back
5M HTD 8M HTD 14M HTD
HTD Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL112-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 8 mm N/A 85 mm
TL144-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 8 mm N/A 30 mm
TL144-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 8 mm N/A 50 mm
TL144-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 8 mm N/A 85 mm
TL168-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 8 mm N/A 50 mm
TL168-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 8 mm N/A 85 mm
TL192-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 8 mm N/A 50 mm
TL192-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 8 mm N/A 85 mm
TL28-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 28 N/A 14 mm N/A 40 mm
TL28-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 28 N/A 14 mm N/A 55 mm
TL28-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 28 N/A 14 mm N/A 85 mm
TL28-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 28 N/A 14 mm N/A 115 mm
TL29-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 29 N/A 14 mm N/A 40 mm
TL29-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 29 N/A 14 mm N/A 55 mm
TL29-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 29 N/A 14 mm N/A 85 mm
TL29-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 29 N/A 14 mm N/A 115 mm
TL30-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 30 N/A 14 mm N/A 40 mm
TL30-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 30 N/A 14 mm N/A 55 mm
TL30-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 30 N/A 14 mm N/A 85 mm
TL30-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 30 N/A 14 mm N/A 115 mm
TL32-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 14 mm N/A 40 mm
TL32-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 14 mm N/A 55 mm
TL32-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 14 mm N/A 85 mm
TL32-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 14 mm N/A 115 mm
TL34-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 14 mm N/A 40 mm
Unit of Measure
1 2 3 4 5 »