COMPANY HEADER
Print Back
5M HTD 8M HTD 14M HTD
HTD Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL48-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 8 mm N/A 30 mm
TL48-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 8 mm N/A 50 mm
TL48-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 8 mm N/A 85 mm
TL56-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 56 N/A 8 mm N/A 20 mm
TL56-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 56 N/A 8 mm N/A 30 mm
TL56-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 56 N/A 8 mm N/A 50 mm
TL56-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 56 N/A 8 mm N/A 85 mm
TL64-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 64 N/A 8 mm N/A 20 mm
TL64-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 64 N/A 8 mm N/A 30 mm
TL64-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 64 N/A 8 mm N/A 50 mm
TL64-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 64 N/A 8 mm N/A 85 mm
TL72-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 72 N/A 8 mm N/A 20 mm
TL72-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 72 N/A 8 mm N/A 30 mm
TL72-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 72 N/A 8 mm N/A 50 mm
TL72-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 72 N/A 8 mm N/A 85 mm
TL80-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 80 N/A 8 mm N/A 20 mm
TL80-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 80 N/A 8 mm N/A 30 mm
TL80-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 80 N/A 8 mm N/A 50 mm
TL80-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 80 N/A 8 mm N/A 85 mm
TL90-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 8 mm N/A 20 mm
TL90-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 8 mm N/A 30 mm
TL90-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 8 mm N/A 50 mm
TL90-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 8 mm N/A 85 mm
TL112-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 8 mm N/A 30 mm
TL112-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 8 mm N/A 50 mm
Unit of Measure
1 2 3 4 5 »