COMPANY HEADER
Print Back
5M HTD 8M HTD 14M HTD
HTD Pulleys
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL30-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Steel N/A 30 N/A 8 mm N/A 50 mm
TL32-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 8 mm N/A 20 mm
TL32-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 8 mm N/A 30 mm
TL32-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 32 N/A 8 mm N/A 50 mm
TL34-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 8 mm N/A 20 mm
TL34-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 8 mm N/A 30 mm
TL34-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 8 mm N/A 50 mm
TL34-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 34 N/A 8 mm N/A 85 mm
TL36-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 8 mm N/A 20 mm
TL36-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 8 mm N/A 30 mm
TL36-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 8 mm N/A 50 mm
TL36-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 36 N/A 8 mm N/A 85 mm
TL38-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 8 mm N/A 20 mm
TL38-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 8 mm N/A 30 mm
TL38-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 8 mm N/A 50 mm
TL38-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 38 N/A 8 mm N/A 85 mm
TL40-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 8 mm N/A 20 mm
TL40-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 8 mm N/A 30 mm
TL40-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 8 mm N/A 50 mm
TL40-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 40 N/A 8 mm N/A 85 mm
TL44-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 8 mm N/A 20 mm
TL44-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 8 mm N/A 30 mm
TL44-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 8 mm N/A 50 mm
TL44-8M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 44 N/A 8 mm N/A 85 mm
TL48-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 48 N/A 8 mm N/A 20 mm
Unit of Measure
1 2 3 4 5 »