COMPANY HEADER
Print Back
High shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
SBP/SBPL Pillow Blocks
Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

SBP 201 N/A 12 mm N/A 1 3/16 in30.2 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBP 201 8 G N/A 0.5 in N/A 1 3/16 in30.2 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBP 202 15MM N/A 15 mm N/A 1 3/16 in30.2 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBP 202 10 G N/A 0.625 in N/A 1 3/16 in30.2 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBP 203 17MM N N/A 17 mm N/A 1 3/16 in30.2 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBP 204 12 G N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 204 20MM G N/A 20 mm N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 205 14 G N/A 0.875 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 205 15 N/A 0.9375 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 205 25MM N N/A 25 mm N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 205 16 G N/A 1 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
SBP 206 17 N/A 1 1/16 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
SBP 206 18 G N/A 1.125 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
SBP 206 30MM N/A 30 mm N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
SBP 206 19 G N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
SBP 206 20 G N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
SBP 207 20 G N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
SBP 207 21 G N/A 1 5/16 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
SBP 207 22 G N/A 1.375 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
SBP 207 35MM G N/A 35 mm N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
SBP 207 23 G N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
SBP 208 24 D N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
SBP 208 24 G N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
SBP 208 25 N/A 1 9/16 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
SBP 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
Unit of Measure
1