COMPANY HEADER
Print Back
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
Unit of Measure
« 6 

Item #

Item Name

Total Length

Total Width

Total Height

Base Length

CLTB207-35MM N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 108 mm N/A 48 mm N/A 95 mm N/A 108 mm
CLTB207-20 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
CLTB207-22 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
CLTB207-23 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
CLTB208-40MM N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 117 mm N/A 48 mm N/A 100 mm N/A 117 mm
CLTB208-24 N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 4.63 in N/A 1.9 in N/A 3.9 in N/A 4.63 in
CLTB209-45MM N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 127 mm N/A 51 mm N/A 108 mm N/A 127 mm
CLTB209-26 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
CLTB209-27 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
CLTB209-28 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
CLTB210-50MM N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 140 mm N/A 51 mm N/A 117.5 mm N/A 140 mm
CLTB210-30 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
CLTB210-31 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
CLTB210-32 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
Unit of Measure
« 6