COMPANY HEADER
Print Back
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Total Length

Total Width

Total Height

Base Length

TB209-28U N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
TB210-50UMM N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 140 mm N/A 51 mm N/A 117.5 mm N/A 140 mm
TB210-30U N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
TB210-31U N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
TB210-32U N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.01 in N/A 4.63 in N/A 5.51 in
UCPA201-12MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 74 mm N/A 38 mm N/A 62 mm N/A 74 mm
UCPA202-15MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 74 mm N/A 38 mm N/A 62 mm N/A 74 mm
UCPA203-17MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 74 mm N/A 38 mm N/A 62 mm N/A 74 mm
UCPA201-8 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.91 in N/A 1 1/2 in N/A 2.44 in N/A 2.91 in
UCPA202-10 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.91 in N/A 1 1/2 in N/A 2.44 in N/A 2.91 in
UCPA203-11 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.91 in N/A 1 1/2 in N/A 2.44 in N/A 2.91 in
UCPA204-20MM N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 74 mm N/A 38 mm N/A 62 mm N/A 74 mm
UCPA204-12 N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 2.91 in N/A 1 1/2 in N/A 2.44 in N/A 2.91 in
UCPA205-25MM N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 80 mm N/A 38 mm N/A 72 mm N/A 80 mm
UCPA205-14 N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 3.15 in N/A 1 1/2 in N/A 2.83 in N/A 3.15 in
UCPA205-15 N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 3.15 in N/A 1 1/2 in N/A 2.83 in N/A 3.15 in
UCPA205-16 N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.15 in N/A 1 1/2 in N/A 2.83 in N/A 3.15 in
UCPA206-30MM N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 94 mm N/A 48 mm N/A 84 mm N/A 94 mm
UCPA206-18 N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.70 in N/A 1.9 in N/A 3.31 in N/A 3.70 in
UCPA206-19 N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.70 in N/A 1.9 in N/A 3.31 in N/A 3.70 in
UCPA206-20 N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.70 in N/A 1.9 in N/A 3.31 in N/A 3.70 in
UCPA207-35MM N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 110 mm N/A 48 mm N/A 95 mm N/A 110 mm
UCPA207-20 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.33 in N/A 1.9 in N/A 3.74 in N/A 4.33 in
UCPA207-22 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.33 in N/A 1.9 in N/A 3.74 in N/A 4.33 in
UCPA207-23 N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.33 in N/A 1.9 in N/A 3.74 in N/A 4.33 in
Unit of Measure
1 2 3 4 5 »