COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

GSHT207-20 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 3450 lb N/A 1.25 in
GSHT207-22 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 3450 lb N/A 1.375 in
GSHT208-40MM N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 19800 kN N/A 40 mm
GSHT208-24 N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 4460 lb N/A 1.5 in
GSHT209-45MM N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 19900 kN N/A 45 mm
GSHT209-28 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 4485 lb N/A 1.75 in
GSHT210-50MM N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 19900 kN N/A 50 mm
GSHT210-31 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 4485 lb N/A 1.9375 in
GSHT210-32 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 4485 lb N/A 2 in
CLT204-20MM N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 6600 kN N/A 20 mm
CLT204-12 N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 2500 lb N/A 0.75 in
CLT205-25MM N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 7800 kN N/A 25 mm
CLT205-14 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 1770 lb N/A 0.875 in
CLT205-15 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 1770 lb N/A 0.9375 in
CLT205-16 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 1770 lb N/A 1 in
CLT206-30MM N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 11200 kN N/A 30 mm
CLT206-18 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 2540 lb N/A 1.125 in
CLT206-19 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 2540 lb N/A 1.1875 in
CLT206-20 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 2540 lb N/A 1.25 in
CLT207-35MM N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 15200 kN N/A 35 mm
CLT207-20 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 3450 lb N/A 1.25 in
CLT207-22 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 3450 lb N/A 1.375 in
CLT207-23 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 3450 lb N/A 1.4375 in
CLT208-40MM N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 19800 kN N/A 40 mm
CLT208-24 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 4490 lb N/A 1.5 in
Unit of Measure
1 2 3 4 5 »