COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SAF 536 N/A 26.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 6.4375 in N/A 3 in N/A 14.88 in
SAF 538 N/A 28 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 6.9375 in N/A 3.13 in N/A 15.69 in
SAF 540 N/A 29.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 7.1875 in N/A 3.38 in N/A 16.5 in
SAF 544 N/A 32.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 7.9375 in N/A 3.75 in N/A 18.63 in
SAF 609 N/A 9.63 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.4375 in N/A 1 in N/A 5.31 in
SAF 610 N/A 10.63 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.6875 in N/A 1.13 in N/A 5.81 in
SAF 611 N/A 11 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.9375 in N/A 1.19 in N/A 6.19 in
FSAF 611 N/A 11 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.9375 in N/A 1.19 in N/A 6.19 in
SAF 613 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.1875 in N/A 1.25 in N/A 6.94 in
FSAF 613 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.1875 in N/A 1.25 in N/A 6.94 in
SAF 615 N/A 13.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A 1.31 in N/A 7.81 in
FSAF 615 N/A 13.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A 1.31 in N/A 7.81 in
SAF 616 N/A 14.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A 1.31 in N/A 8.25 in
FSAF 616 N/A 14.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A 1.31 in N/A 8.25 in
SAF 617 N/A 15.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.9375 in N/A 1.75 in N/A 8.75 in
FSAF 617 N/A 15.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.9375 in N/A 1.75 in N/A 8.75 in
SAF 618 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.1875 in N/A 2 in N/A 9.19 in
SAF 620 N/A 16.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.4375 in N/A 2.13 in N/A 10.25 in
SAF 622 N/A 18.38 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.9375 in N/A 2.38 in N/A 11.5 in
SAF 624 N/A 21.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.1875 in N/A 2.5 in N/A 12.5 in
SAF 626 N/A 22 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.4375 in N/A 2.63 in N/A 13.31 in
SAF 628 N/A 24.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.9375 in N/A 2.75 in N/A 14.19 in
SAF 630 N/A 26.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.1875 in N/A 3 in N/A 14.88 in
SAF 632 N/A 28 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.4375 in N/A 3.13 in N/A 15.69 in
SAF 634 N/A 29.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.9375 in N/A 3.38 in N/A 16.5 in
Unit of Measure
1 2 3 4 5 »