COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

SNW05 x 3/4 N/A 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.27 in N/A 0.75 in N/A 0.46 in
SNW05 x 11/16 N/A 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.27 in N/A 0.6875 in N/A 0.46 in
SNW06 x 15/16 N/A 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.35 in N/A 0.9375 in N/A 0.46 in
SNW06 x 1 N/A 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.35 in N/A 1 in N/A 0.46 in
SNW07 x 1-1/16 N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.46 in N/A 1.0625 in N/A 0.48 in
SNW07 x 1-1/8 N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.46 in N/A 1.125 in N/A 0.48 in
SNW07 x 1-1/4 N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.46 in N/A 1.25 in N/A 0.48 in
SNW07 x 1-3/16 N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.46 in N/A 1.1875 in N/A 0.48 in
SNW08 x 1-1/4 N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.5 in N/A 1.25 in N/A 0.5 in
SNW08 x 1-3/8 N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.5 in N/A 1.375 in N/A 0.5 in
SNW08 x 1-5/16 N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.5 in N/A 1.3125 in N/A 0.5 in
SNW09 x 1-3/8 N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.58 in N/A 1.375 in N/A 0.5 in
SNW09 x 1-7/16 N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.58 in N/A 1.4375 in N/A 0.5 in
SNW09 x 1-1/2 N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.58 in N/A 1.5 in N/A 0.5 in
SNW10 x 1-11/16 N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.77 in N/A 1.6875 in N/A 0.56 in
SNW10 x 1-5/8 N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.77 in N/A 1.625 in N/A 0.56 in
SNW10 x 1-3/4 N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.77 in N/A 1.75 in N/A 0.56 in
SNW11 x 1-13/16 N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.85 in N/A 1.8125 in N/A 0.56 in
SNW11 x 1-3/4 N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.85 in N/A 1.75 in N/A 0.56 in
SNW11 x 1-7/8 N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.85 in N/A 1.875 in N/A 0.56 in
SNW11 x 1-15/16 N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.85 in N/A 1.9375 in N/A 0.56 in
SNW11 x 2 N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 1.85 in N/A 2 in N/A 0.56 in
SNW13 x 2 N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.1 in N/A 2 in N/A 0.63 in
SNW13 x 2-3/16 N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.1 in N/A 2.1875 in N/A 0.63 in
SNW13 x 2-1/4 N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.1 in N/A 2.25 in N/A 0.63 in
Unit of Measure
1 2 3 4 5 »