COMPANY HEADER
Print Back
24 mm Total Length Tapered Adapter Sleeve with Nut and Washer (H204)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Compatible Bearing

Total Length

Shaft Size

H3048 N/A 220 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 133 mm N/A 220 mm
H3048 x 8-7/16 N/A 8.4375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 133 mm N/A 8.4375 in
H3048 x 8-1/2 N/A 8.5 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 133 mm N/A 8.5 in
H3048 x 8-15/16 N/A 8.9375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 133 mm N/A 8.9375 in
H3048 x 9 N/A 9 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 133 mm N/A 9 in
H3052 N/A 240 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 147 mm N/A 240 mm
H3052 x 9-7/16 N/A 9.4375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 147 mm N/A 9.4375 in
H3052 x 9-1/2 N/A 9.5 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 147 mm N/A 9.5 in
H3056 N/A 260 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 152 mm N/A 260 mm
H3056 x 9-15/16 N/A 9.9375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 152 mm N/A 9.9375 in
H3056 x 10 N/A 10 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 152 mm N/A 10 in
H3056 x 10 7/16 N/A 10.4375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 152 mm N/A 10.4375 in
H3056 x 10 1/2 N/A 10.5 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 152 mm N/A 10.5 in
H3060 N/A 280 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 168 mm N/A 280 mm
H3060 x 10-15/16 N/A 10.9375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 168 mm N/A 10.9375 in
H3060 x 11 N/A 11 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 168 mm N/A 11 in
H3064 N/A 300 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 171 mm N/A 300 mm
H3064 x 11-15/16 N/A 11.9375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 171 mm N/A 11.9375 in
H3064 x 11-1/2 N/A 11.5 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 171 mm N/A 11.5 in
H3064 x 12 N/A 12 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 171 mm N/A 12 in
H3068 N/A 320 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 187 mm N/A 320 mm
H3068 x 12-1/2 N/A 12.5 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 187 mm N/A 12.5 in
H3068 x 12-7/16 N/A 12.4375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 187 mm N/A 12.4375 in
H3072 N/A 340 mm Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 188 mm N/A 340 mm
H3072 x 12-15/16 N/A 12.9375 in. Shaft Size Bearing Tapered Adapter Sleeve with Nut and Plate N/A Bearing Tapered Adapter Sleeves with Nut and Plate N/A Roller Bearing N/A 188 mm N/A 12.9375 in
Unit of Measure
1 2 3 4 5 »