COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GALS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 32 lb N/A 660 rpm
GALS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 38.5 lb N/A 600 rpm
GALS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 44 lb N/A 540 rpm
GALS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 53 lb N/A 500 rpm
GALS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 62 lb N/A 440 rpm
GALS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 82 lb N/A 370 rpm
GALS 35 N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 101 lb N/A 330 rpm
GALS 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 116 lb N/A 124 lb N/A 290 rpm
GIXS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 16.7 lb N/A 1500 rpm
GIXS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 25.5 lb N/A 1200 rpm
GIXS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 34.8 lb N/A 1000 rpm
GIXS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.3 lb N/A 42 lb N/A 860 rpm
GIXS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 57 lb N/A 750 rpm
GIXS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 67.5 lb N/A 660 rpm
GIXS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 81.5 lb N/A 600 rpm
GIXS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 93.5 lb N/A 540 rpm
GIXS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 114 lb N/A 500 rpm
GIXS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 135 lb N/A 440 rpm
GIXS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 184 lb N/A 370 rpm
GAXS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 9.8 lb N/A 1500 rpm
GAXS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 19.5 lb N/A 1200 rpm
GAXS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 31.4 lb N/A 100 rpm
GAXS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 42 lb N/A 860 rpm
GAXS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 57 lb N/A 750 rpm
GAXS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 67.5 lb N/A 660 rpm
Unit of Measure
1 2 3 4 5 »