COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GAS 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 116 lb N/A 124 lb N/A 290 rpm
GILS 2 N/A 2 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.1 lb N/A 3 lb N/A
GILS 3 N/A 3 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.8 lb N/A 4.1 lb N/A
GILS 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.3 lb N/A 8 lb N/A
GILS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 8.9 lb N/A 1500 rpm
GILS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 14.1 lb N/A 1200 rpm
GILS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 19.3 lb N/A 1000 rpm
GILS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 23.5 lb N/A 860 rpm
GILS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 21 lb N/A 750 rpm
GILS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 32 lb N/A 660 rpm
GILS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 38.5 lb N/A 600 rpm
GILS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 44 lb N/A 540 rpm
GILS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 53 lb N/A 500 rpm
GILS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 62 lb N/A 440 rpm
GILS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 82 lb N/A 370 rpm
GILS 35 N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 101 lb N/A 330 rpm
GILS 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 116 lb N/A 124 lb N/A 290 rpm
GALS 2 N/A 2 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.1 lb N/A 0.6 lb N/A
GALS 3 N/A 3 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.8 lb N/A 1.5 lb N/A
GALS 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.3 lb N/A 4.3 lb N/A
GALS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 6 lb N/A 1500 rpm
GALS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7 lb N/A 11 lb N/A 1200 rpm
GALS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 17.4 lb N/A 1000 rpm
GALS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 23.5 lb N/A 860 rpm
GALS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 21 lb N/A 750 rpm
Unit of Measure
1 2 3 4 5 »