COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GI 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 2.5 lb N/A 9.9 lb N/A 900 rpm
GI 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.2 lb N/A 11.9 lb N/A 760 rpm
GI 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.4 lb N/A 17.1 lb N/A 620 rpm
GI 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.5 lb N/A 21.4 lb N/A 500 rpm
GI 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 27 lb N/A 450 rpm
GI 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13 lb N/A 24.5 lb N/A 360 rpm
GI 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16 lb N/A 37 lb N/A 350 rpm
GI 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 19.5 lb N/A 43 lb N/A 320 rpm
GI 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.5 lb N/A 49.5 lb N/A 280 rpm
GI 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 29 lb N/A 57 lb N/A 250 rpm
GI 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 35 lb N/A 68 lb N/A 230 rpm
GIL 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 2.5 lb N/A 9.9 lb N/A 900 rpm
GIL 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.2 lb N/A 11.9 lb N/A 760 rpm
GIL 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.4 lb N/A 17.1 lb N/A 620 rpm
GIL 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.5 lb N/A 21.4 lb N/A 500 rpm
GIL 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 27 lb N/A 450 rpm
GIL 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13 lb N/A 24.5 lb N/A 360 rpm
GIL 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16 lb N/A 37 lb N/A 350 rpm
GIL 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 19.5 lb N/A 43 lb N/A 320 rpm
GIL 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.5 lb N/A 49.5 lb N/A 280 rpm
GIL 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 29 lb N/A 57 lb N/A 250 rpm
GIL 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 35 lb N/A 68 lb N/A 230 rpm
GA 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 2.5 lb N/A 4.3 lb N/A 900 rpm
GA 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.2 lb N/A 6 lb N/A 760 rpm
GA 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.4 lb N/A 11 lb N/A 620 rpm
Unit of Measure
1 2 3 4 5 »