COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCP217-52 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 3.25 in
UCP218-90MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 90 mm
UCP218-56 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 3.5 in
RAK201-12AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 12 mm
RAK202-15AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 15 mm
RAK203-17AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 17 mm
RAK201-8A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.5 in
RAK202-10A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.625 in
RAK203-11A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.6875 in
RAK204-20AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 20 mm
RAK204-12A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.75 in
RAK205-25AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 25 mm
RAK205-14A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.875 in
RAK205-15A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.9375 in
RAK205-16A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1 in
RAK206-30AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 30 mm
RAK206-18A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.125 in
RAK206-19A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.1875 in
RAK206-20A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
RAK207-35AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 35 mm
RAK207-20A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
RAK207-22A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.375 in
RAK207-23A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.4375 in
RAK208-40AMM N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 40 mm
RAK208-24A N/A Pillow Block RAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.5 in
Unit of Measure
1 2 3 4 5 »