COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCP209-28 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.75 in
UCP210-50MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 50 mm
UCP210-30 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.875 in
UCP210-31 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.9375 in
UCP210-32 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2 in
UCP211-55MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 55 mm
UCP211-32 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2 in
UCP211-34 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.125 in
UCP211-35 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.1875 in
UCP212-60MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 60 mm
UCP212-36 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.25 in
UCP212-38 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.375 in
UCP212-39 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.4375 in
UCP213-65MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 65 mm
UCP213-40 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.5 in
UCP214-70MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 70 mm
UCP214-43 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.6875 in
UCP214-44 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.75 in
UCP215-75MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 75 mm
UCP215-46 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.875 in
UCP215-47 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 2.9375 in
UCP215-48 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 3 in
UCP216-80MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 80 mm
UCP216-50 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 3.125 in
UCP217-85MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 85 mm
Unit of Measure
1 2 3 4 5 »