COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCP201-12MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 12 mm
UCP202-15MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 15 mm
UCP203-17MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 17 mm
UCP201-8 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.5 in
UCP202-10 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.625 in
UCP203-11 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.6875 in
UCP204-20MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 20 mm
UCP204-12 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.75 in
UCP205-25MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 25 mm
UCP205-14 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.875 in
UCP205-15 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 0.9375 in
UCP205-16 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1 in
UCP206-30MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 30 mm
UCP206-18 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.125 in
UCP206-19 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.1875 in
UCP206-20 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.25 in
UCP207-35MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 35 mm
UCP207-20 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.25 in
UCP207-22 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.375 in
UCP207-23 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.4375 in
UCP208-40MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 40 mm
UCP208-24 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.5 in
UCP209-45MM N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 45 mm
UCP209-26 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.625 in
UCP209-27 N/A Pillow Block UCP 200 Silver Series N/A Set Screw N/A Normal Duty N/A Cast Iron N/A 1.6875 in
Unit of Measure
1 2 3 4 5 »