COMPANY HEADER
Print Back
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Shaft Size d

Locking Mechanism

Static Load Rating

Dynamic Load Rating

SHCSPA209-45MM N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 45 mm N/A Eccentric Collar N/A 15840 kN N/A 27280 kN
SHCSPA209-27 N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.6875 in N/A Eccentric Collar N/A 3600 lb N/A 6200 lb
SHCSPA209-28 N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.75 in N/A Eccentric Collar N/A 3600 lb N/A 6200 lb
SHCSPA210-50MM N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 50 mm N/A Eccentric Collar N/A 18500 kN N/A 29920 kN
SHCSPA210-31 N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.9375 in N/A Eccentric Collar N/A 4200 lb N/A 6800 lb
SHCSPA210-32 N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 2 in N/A Eccentric Collar N/A 4200 lb N/A 6800 lb
SUCSF201-8 N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 0.5 in N/A Set Screw N/A 1180 lb N/A 2400 lb
SUCSF202-10 N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 0.625 in N/A Set Screw N/A 1180 lb N/A 2400 lb
SUCSF204-20MM N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 20 mm N/A Set Screw N/A 5190 kN N/A 10560 kN
SUCSF204-12 N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 0.75 in N/A Set Screw N/A 1180 lb N/A 2400 lb
SUCSF205-25MM N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 25 mm N/A Set Screw N/A 6290 kN N/A 11440 kN
SUCSF205-14 N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 0.875 in N/A Set Screw N/A 1430 lb N/A 2600 lb
SUCSF205-15 N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 0.9375 in N/A Set Screw N/A 1430 lb N/A 2600 lb
SUCSF205-16 N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1 in N/A Set Screw N/A 1430 lb N/A 2600 lb
SUCSF206-30MM N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 30 mm N/A Set Screw N/A 8900 kN N/A 16280 kN
SUCSF206-18 N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.125 in N/A Set Screw N/A 2030 lb N/A 3700 lb
SUCSF206-19 N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.1875 in N/A Set Screw N/A 2030 lb N/A 3700 lb
SUCSF206-20 N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.25 in N/A Set Screw N/A 2030 lb N/A 3700 lb
SUCSF207-35MM N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 35 mm N/A Set Screw N/A 12320 kN N/A 21340 kN
SUCSF207-20 N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.25 in N/A Set Screw N/A 2800 lb N/A 4850 lb
SUCSF207-22 N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.375 in N/A Set Screw N/A 2800 lb N/A 4850 lb
SUCSF207-23 N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.4375 in N/A Set Screw N/A 2800 lb N/A 4850 lb
SUCSF208-40MM N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 40 mm N/A Set Screw N/A 14080 kN N/A 24640 kN
SUCSF208-24 N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 1.5 in N/A Set Screw N/A 3200 lb N/A 5600 lb
SUCSF209-45MM N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing N/A 45 mm N/A Set Screw N/A 15840 kN N/A 27280 kN
Unit of Measure
1 2 3 4 5 »