COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 21 22 23 

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SER211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
SER211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
SER211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
SER212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 35590 lb N/A 2800 rpm N/A 39.7 mm
SER212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
SER212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
SER212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
Unit of Measure
« 21 22 23