COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UC207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
UC207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
UC208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19580 lb N/A 4000 rpm N/A 30.2 mm
UC208-24 N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4450 lb N/A 4000 rpm N/A 1.19 in
UC209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 30.2 mm
UC209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
UC209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
UC209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
UC210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 22830 lb N/A 3400 rpm N/A 32.6 mm
UC210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
UC210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
UC210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
UC211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 28950 lb N/A 3100 rpm N/A 33.4 mm
UC211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
UC211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
UC211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.31 in
UC212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 35590 lb N/A 2800 rpm N/A 39.7 mm
UC212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
UC212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
UC212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.56 in
UC213-65MM N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 43510 lb N/A 2600 rpm N/A 39.7 mm
UC213-40 N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9890 lb N/A 2600 rpm N/A 1.56 in
UC214-70MM N/A 61160 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 44000 lb N/A 2450 rpm N/A 44.4 mm
UC214-43 N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9900 lb N/A 2450 rpm N/A 1.75 in
UC214-44 N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9900 lb N/A 2450 rpm N/A 1.75 in
Unit of Measure
1 2 3 4 5 »